51106

Single-Direction Thrust Ball Bearings

51106

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
51106
Display units

Parts Number

51106

Boundary Dimensions

d 30 mm Bore diameter
D 47 mm Outside diameter
T,T3 11 mm Height
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 20600 N Basic dynamic load rating
C0a 42000 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 6700 min-1 Oil-bath lubrication

Dimensions

d1 47 mm Outside diameter shaft washer
D1 32 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 40 mm Diameter of shaft abutment
Da (max.) 37 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.064 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.