5206

Double-Row Angular Contact Ball Bearings

5206

Double-Row Angular Contact Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
5206
5206C3
5206C2
5206C4
Display units

Designations

5206

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 23.8 mm Width
r (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 32500 N Basic dynamic load rating
C0r 21100 N Basic static load rating

Speeds

Grease 7100 min-1 Grease lubrication
Oil (Oil-bath) 9500 min-1 Oil-bath lubrication

Dimensions

a0 31.6 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 36 mm Diameter of shaft abutment
Da (max.) 56 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.29 kg Mass approx.
CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.