529/522

Inch Design Tapered Roller Bearings

529/522

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
529R/522R
Display units

Parts Number

529R/522R

Boundary Dimensions

d 50.8 mm Bore diameter
D 101.6 mm Outside diameter
T 34.925 mm Total width
B 36.068 mm Width of inner ring
C 26.988 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 0.8 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 169000 N Basic dynamic load rating
C0r 169000 N Basic static load rating

Speeds

Grease 3800 min-1 Grease lubrication
Oil (Oil-bath) 5000 min-1 Oil-bath lubrication

Dimensions

a 22.1 mm Effective load center

Abutment and Fillet Dimensions

da 59 mm Diameter of shaft abutment
Da 89 mm Diameter of housing abutment
db 58 mm Diameter of shaft abutment
Db 95 mm Diameter of housing abutment
ra (max.) 0.8 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.29 Constant
Y0 1.2 Axial load Factors
Y1 2.1 Axial load Factors

Mass

Mass approx. 0.822 kg Mass approx.(Cone)
Mass approx. 0.416 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.