5306

Double-Row Angular Contact Ball Bearings

5306

Double-Row Angular Contact Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
5306C4
Display units

Parts Number

5306C4

Boundary Dimensions

d 30 mm Bore diameter
D 72 mm Outside diameter
B 30.2 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 45000 N Basic dynamic load rating
C0r 28100 N Basic static load rating

Speeds

Grease 6300 min-1 Grease lubrication
Oil (Oil-bath) 8500 min-1 Oil-bath lubrication

Dimensions

a0 36.5 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 37 mm Diameter of shaft abutment
Da (max.) 65 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.51 kg Mass approx.
CAD
More Information
NSK Product Type2 ACBB_DR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.