53330XU

Single-Direction Thrust Ball Bearings

53330XU

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
53330XU
Display units

Parts Number

53330XU

Boundary Dimensions

d 150 mm Bore diameter
D 250 mm Outside diameter
T,T3 83.7 mm Height
T4 92 mm Height bearing include seat washer
r (min.) 2.1 mm Chamfer dimension

Basic Load Ratings

Ca 380000 N Basic dynamic load rating
C0a 1200000 N Basic static load rating

Speeds

Grease 670 min-1 Grease lubrication
Oil (Oil-bath) 1000 min-1 Oil-bath lubrication

Dimensions

A 89.5 mm Centre height housing washer sphere
R 200 mm Radius sphered housing washer
b 26 mm Height sphered housing washer
D2 200 mm Inner diameter sphered seat washer
d1 245 mm Outside diameter shaft washer
D3 260 mm Outside diameter sphered housing washer
D1 154 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 209 mm Diameter of shaft abutment
Da (max.) 191 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

Mass approx. 20.5 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.