6000ZZ

Single-Row Deep Groove Ball Bearings

6000ZZ

Single-Row Deep Groove Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
6000ZZ
Display units

Parts Number

6000ZZ

Boundary Dimensions

d 10 mm Bore diameter
D 26 mm Outside diameter
B 8 mm Width
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 5050 N Basic dynamic load rating
C0r 1970 N Basic static load rating

Speeds

Grease 30000 min-1 Grease lubrication

Abutment and Fillet Dimensions

da (min.) 12 mm Diameter of shaft abutment
da (max.) 13 mm Diameter of shaft abutment
Da (max.) 24 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 12.4 Factor

Additional information

z 7 Number of Balls
Dw 4.762 mm Ball Diameter

Mass

Mass approx. 0.018 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
6000ZZ 5050 1970 P0 30000 7 4.762 0.187 0.018

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.