6203N

Single-Row Deep Groove Ball Bearings, With a Snap Ring Groove

6203N

Single-Row Deep Groove Ball Bearings, With a Snap Ring Groove

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
6203NC2
Display units

Parts Number

6203NC2

Boundary Dimensions

d 17 mm Bore diameter
D 40 mm Outside diameter
B 12 mm Width
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 10500 N Basic dynamic load rating
C0r 4800 N Basic static load rating

Speeds

Grease 20000 min-1 Grease lubrication
Oil (Oil-bath) 24000 min-1 Oil-bath lubrication

Dimensions

a (min.) 2.06 mm Distance outer ring from side face to snap ring groove
b (min.) 1.35 mm Width of snap ring groove
D1 (max.) 38.1 mm Diameter of snap ring groove
ro (max.) 0.4 mm Bottom radius of snap ring groove
rN 0.5 mm Chamfer dimension

Abutment and Fillet Dimensions

da (min.) 21 mm Diameter of shaft abutment
da (max.) 23.5 mm Diameter of shaft abutment
Da (max.) 36 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet
Dx (min.) 45.5 mm Diameter of snap ring recess in the housing
Cy (max.) 2.9 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 13.2 Factor

Additional information

z 8 Number of Balls
Dw 6.747 mm Ball Diameter

Mass

Mass approx. 0.067 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
6203N 10500 4800 P0 20000 24000 8 6.747 0.266 0.067

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

More Information
NSK Product Type2 DGBB_SR_N
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.