6217

Single-Row Deep Groove Ball Bearings

6217

Single-Row Deep Groove Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
6217C3P5
Display units

Parts Number

6217C3P5

Boundary Dimensions

d 85 mm Bore diameter
D 150 mm Outside diameter
B 28 mm Width
r (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 92500 N Basic dynamic load rating
C0r 62000 N Basic static load rating

Speeds

Grease 4800 min-1 Grease lubrication
Oil (Oil-bath) 6000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 94 mm Diameter of shaft abutment
da (max.) 102 mm Diameter of shaft abutment
Da (max.) 141 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
Dx (min.) 0 mm Diameter of snap ring recess in the housing
Cy (max.) 0 mm Distance from outer ring side face to snap ring back face

Calculation factors

fo 14.5 Factor

Additional information

z 10 Number of Balls
Dw 20.638 mm Ball Diameter

Mass

Mass approx. 1.76 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
6217 92500 62000 P5 4800 6000 10 20.638 0.813 1.76

Not to scale.
(*) The chamfer dimensions are minimum values.
6000N, 6000NR, 6001N, 6001NR : Snap ring groove dimensions and snap ring dimensions are not based on ISO 15.

More Information
NSK Product Type2 DGBB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.