65TMP93

Thrust Cylindrical Roller Bearings

65TMP93

Thrust Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
65TMP93
Display units

Parts Number

65TMP93

Boundary Dimensions

d 65 mm Bore diameter
D 115 mm Outside diameter
T,T3 30 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 145000 N Basic dynamic load rating
C0a 515000 N Basic static load rating

Speeds

Grease 850 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Dimensions

Dw 11 mm
t 9.5 mm Height shaft washer
d1 115 mm Outside diameter shaft washer
D1 67 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 108 mm Diameter of shaft abutment
Da (max.) 73 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 1.44 kg Mass approx.
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.