AEL201

Eccentric Locking Collar Type

AEL201

Eccentric Locking Collar Type

Parts Number
AEL201W3 X AS3S

Designations

AEL201

Included products

Bearing AEL201 Bearing

Nominal Dimensions

d 12 mm Bore diameter
D 40 mm Outside diameter
B1 28.6 mm Overall bearing width
B,B4 19 mm Width of inner ring
C 12 mm Outer ring width
r(min.) 0.6 mm Chamfer dimension
S1 22.1 mm Distance from locking device side face to raceway centre
G 4.8 mm Distance face to thread centre
ds M 6×0.75 Set screw
d3 29 mm Outside diameter of locking collar
B5 13.6 mm Width of locking collar

Basic Load Ratings

Cr 9.6 kN Basic dynamic load rating
C0r 4.6 kN Basic static load rating

Mass

Mass approx. 0.12 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.