The store will not work correctly when cookies are disabled.
|
Designations
Basic Dimensions
t1
|
4 |
mm |
Key width |
S
|
20 |
mm |
Width |
L2
|
12 |
mm |
Height |
S1
|
9 |
mm |
Inside dimension under inner tab |
i
|
22.5 |
mm |
Inner tab width |
L3
|
30.5 |
mm |
Key width |
Mass
Mass
|
2.6 |
kg |
Mass (approx.:per 100 pcs) |
|
More Information
NSK Product Type |
Bearing Accessories |
Copyright © 2013-present Magento, Inc. All rights reserved.