The store will not work correctly when cookies are disabled.
|
Designations
Associated products
Shaft diameter (Reference)
d
|
260 |
mm |
Shaft diameter (Reference) |
Basic Dimensions
d2
|
330 |
mm |
Outside diameter lock nut |
B
|
36 |
mm |
Width lock nut |
G
|
Tr260x4 |
|
Thread size |
d1
|
300 |
mm |
Diameter locating side face |
g
|
306 |
mm |
Distance between locating slots |
b
|
24 |
mm |
Width locating slot |
h
|
12 |
mm |
Depth locating slot |
d3
|
262 |
mm |
Thread diameter |
r
|
0.8 |
mm |
Locating slot chanfer |
Tapped Holes
l
|
18 |
mm |
Depth of thread hole |
(S)
|
M10×1.5 |
|
Screw Thread |
d4
|
281 |
mm |
Pitch diameter of thread hole |
Mass
Mass
|
8.05 |
kg |
Mass (approx.) |
|
More Information
NSK Product Type |
Bearing Accessories |
Copyright © 2013-present Magento, Inc. All rights reserved.