F605ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flamge

F605ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flamge

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
F605ZZMC5P6
Display units

Parts Number

F605ZZMC5P6

Boundary Dimensions

d 5 mm Bore diameter
D 14 mm Outside diameter
B 5 mm Width
D1,2 16 mm Flange diameter
C1,2 1 mm Flange width
r1 (min.) 0.2 mm Chamfer dimension

Basic Load Ratings

Cr 1460 N Basic dynamic load rating
C0r 505 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 6.9 mm Diameter of shaft abutment
rb (max.) 0.2 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 2.381 mm Ball Diameter

Mass

Mass approx. 0.00385 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
F605ZZ 1460 505 P6 40000 7 2.381 0.09374 0.00385

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.