JHM807045/JHM807012

Inch Design Tapered Roller Bearings

JHM807045/JHM807012

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
JHM807045/JHM807012
Display units

Designations

JHM807045/JHM807012

Boundary Dimensions

d 50 mm Bore diameter
D 105 mm Outside diameter
T 37 mm Total width
B 36 mm Width of inner ring
C 29 mm Width of outer ring
Cup r (min.) 2.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 164000 N Basic dynamic load rating
C0r 182000 N Basic static load rating

Speeds

Grease 3400 min-1 Grease lubrication
Oil (Oil-bath) 4800 min-1 Oil-bath lubrication

Dimensions

a 29.7 mm Effective load center

Abutment and Fillet Dimensions

da 69 mm Diameter of shaft abutment
Da 90 mm Diameter of housing abutment
db 63 mm Diameter of shaft abutment
Db 100 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet of inner ring
ra (max.) 2.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.49 Constant
Y0 0.68 Axial load Factors
Y1 1.2 Axial load Factors

Mass

Mass approx. 1.01 kg Mass approx.(Cone)
Mass approx. 0.523 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.