L45449/L45410

Inch Design Tapered Roller Bearings

L45449/L45410

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
L45449/L45410
Display units

Parts Number

L45449/L45410

Boundary Dimensions

d 29 mm Bore diameter
D 50.292 mm Outside diameter
T 14.224 mm Total width
B 14.732 mm Width of inner ring
C 10.668 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 33000 N Basic dynamic load rating
C0r 34000 N Basic static load rating

Speeds

Grease 7100 min-1 Grease lubrication
Oil (Oil-bath) 9500 min-1 Oil-bath lubrication

Dimensions

a 10.8 mm Effective load center

Abutment and Fillet Dimensions

da 39.5 mm Diameter of shaft abutment
Da 44.5 mm Diameter of housing abutment
db 33 mm Diameter of shaft abutment
Db 48 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.37 Constant
Y0 0.89 Axial load Factors
Y1 1.6 Axial load Factors

Mass

Mass approx. 0.079 kg Mass approx.(Cone)
Mass approx. 0.036 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.