L68149/L68110

Inch Design Tapered Roller Bearings

L68149/L68110

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
L68149R/L68110R
Display units

Parts Number

L68149R/L68110R

Boundary Dimensions

d 35 mm Bore diameter
D 59.131 mm Outside diameter
T 15.875 mm Total width
B 16.764 mm Width of inner ring
C 11.938 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) SPEC mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 43000 N Basic dynamic load rating
C0r 47000 N Basic static load rating

Speeds

Grease 6000 min-1 Grease lubrication
Oil (Oil-bath) 8000 min-1 Oil-bath lubrication

Dimensions

a 13.2 mm Effective load center

Abutment and Fillet Dimensions

da 45.5 mm Diameter of shaft abutment
Da 52 mm Diameter of housing abutment
db 39 mm Diameter of shaft abutment
Db 56 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.42 Constant
Y0 0.79 Axial load Factors
Y1 1.4 Axial load Factors

Mass

Mass approx. 0.117 kg Mass approx.(Cone)
Mass approx. 0.056 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.