LM300849/LM300811

Inch Design Tapered Roller Bearings

LM300849/LM300811

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
LM300849/LM300811
LM300849R/LM300811R
Display units

Designations

LM300849/LM300811

Boundary Dimensions

d 41 mm Bore diameter
D 68 mm Outside diameter
T 17.5 mm Total width
B 18 mm Width of inner ring
C 13.5 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) SPEC mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 53500 N Basic dynamic load rating
C0r 58000 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 7100 min-1 Oil-bath lubrication

Dimensions

a 13.9 mm Effective load center

Abutment and Fillet Dimensions

da 52 mm Diameter of shaft abutment
Da 61 mm Diameter of housing abutment
db 45 mm Diameter of shaft abutment
Db 65 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.35 Constant
Y0 0.95 Axial load Factors
Y1 1.7 Axial load Factors

Mass

Mass approx. 0.16 kg Mass approx.(Cone)
Mass approx. 0.082 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.