LM48548/LM48510

Inch Design Tapered Roller Bearings

LM48548/LM48510

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
LM48548/LM48510
Display units

Parts Number

LM48548/LM48510

Boundary Dimensions

d 34.925 mm Bore diameter
D 65.088 mm Outside diameter
T 18.034 mm Total width
B 18.288 mm Width of inner ring
C 13.97 mm Width of outer ring
Cup r (min.) 1.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) SPEC mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 58500 N Basic dynamic load rating
C0r 57500 N Basic static load rating

Speeds

Grease 5600 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

a 14.1 mm Effective load center

Abutment and Fillet Dimensions

da 46 mm Diameter of shaft abutment
Da 58 mm Diameter of housing abutment
db 40 mm Diameter of shaft abutment
Db 61 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.38 Constant
Y0 0.88 Axial load Factors
Y1 1.6 Axial load Factors

Mass

Mass approx. 0.172 kg Mass approx.(Cone)
Mass approx. 0.087 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.