LM501349/LM501310

Inch Design Tapered Roller Bearings

LM501349/LM501310

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
LM501349/LM501310
Display units

Parts Number

LM501349/LM501310

Boundary Dimensions

d 41.275 mm Bore diameter
D 73.431 mm Outside diameter
T 19.558 mm Total width
B 19.812 mm Width of inner ring
C 14.732 mm Width of outer ring
Cup r (min.) 0.8 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 67000 N Basic dynamic load rating
C0r 67000 N Basic static load rating

Speeds

Grease 4800 min-1 Grease lubrication
Oil (Oil-bath) 6700 min-1 Oil-bath lubrication

Dimensions

a 16.3 mm Effective load center

Abutment and Fillet Dimensions

da 53 mm Diameter of shaft abutment
Da 67 mm Diameter of housing abutment
db 46.5 mm Diameter of shaft abutment
Db 70 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 0.8 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.4 Constant
Y0 0.83 Axial load Factors
Y1 1.5 Axial load Factors

Mass

Mass approx. 0.226 kg Mass approx.(Cone)
Mass approx. 0.108 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.