MR117ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series

MR117ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series

Images shown are representations. Designs and specifications may differ from actual products.
Display units

Designations

MR117ZZ

Boundary Dimensions

d 7 mm Bore diameter
D 11 mm Outside diameter
B 3 mm Width
r1 (min.) 0.1 mm Chamfer dimension

Basic Load Ratings

Cr 500 N Basic dynamic load rating
C0r 201 N Basic static load rating

Speeds

Grease 43000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 8 mm Diameter of shaft abutment
Db (max.) 10.3 mm Diameter of housing abutment
rb (max.) 0.1 mm Radius of shaft or housing fillet

Additional information

z 9 Number of Balls
Dw 1.2 mm Ball Diameter

Mass

Mass approx. 0.00072 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
MR117ZZ 500 201 43000 9 1.2 0.047244 0.00072

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.