N1018

Single-Row Cylindrical Roller Bearings

N1018

Single-Row Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
N1018
Display units

Parts Number

N1018

Boundary Dimensions

d 90 mm Bore diameter
D 140 mm Outside diameter
B 24 mm Width
EW 127 mm Raceway diameter of outer ring
r (min.) 1.5 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 108000 N Basic dynamic load rating
C0r 114000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 5300 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 4500 min-1 Grease lubrication
Oil (Oil-bath) 5600 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 98 mm Diameter of shaft abutment
Db (min.) 129 mm Diameter of housing abutment
Db (max.) 133.5 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet
rb (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 1.33 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.