NF1009

Single-Row Cylindrical Roller Bearings

NF1009

Single-Row Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
NF1009
Display units

Parts Number

NF1009

Boundary Dimensions

d 45 mm Bore diameter
D 75 mm Outside diameter
B 16 mm Width
EW 67.5 mm Raceway diameter of outer ring
r (min.) 1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 40000 N Basic dynamic load rating
C0r 35500 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 9500 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 9000 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 50 mm Diameter of shaft abutment
Db (min.) 69 mm Diameter of housing abutment
Da (max.) 70 mm Diameter of housing abutment
Db (max.) 71 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
rb (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.291 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.