NU2336EM

Single-Row Cylindrical Roller Bearings

NU2336EM

Single-Row Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
NU2336EMC3
Display units

Parts Number

NU2336EMC3

Boundary Dimensions

d 180 mm Bore diameter
D 380 mm Outside diameter
B 126 mm Width
FW 227 mm Raceway diameter of inner ring
r (min.) 4 mm Chamfer dimension
r1 (min.) 4 mm Chamfer dimension

Basic Load Ratings

Cr 1920000 N Basic dynamic load rating
C0r 2220000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 1500 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Mechanical (forced-circulation oil) 2000 min-1 Properly designed and controlled forced-circulation oil lubrication
Grease 1300 min-1 Grease lubrication
Oil (Oil-bath) 1700 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 196 mm Diameter of shaft abutment
db (min.) 196 mm Diameter of shaft / spacer sleeve abutment
db (max.) 222 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 235 mm Diameter of shaft abutment
dd (min.) 255 mm Diameter of shaft abutment
Da (max.) 364 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet
rb (max.) 3 mm Radius of shaft or housing fillet

Mass

Mass approx. 73.7 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.