AELPB201

Light Pillow Block Unit, Cast Housing

AELPB201

Light Pillow Block Unit, Cast Housing

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
AELPB201 X AS3S

Designations

AELPB201

Included products

Bearing AEL201 Bearing
Housing PB201 Housing

Nominal Dimensions

d 12 mm Bore diameter
N1 16 mm Length of attachment bolt hole
L 114 mm Overall length
H 30.2 mm Height of spherical seat centre
J 87 mm Distance between attachment bolts
N 11 mm Diameter of attachment bolt hole
A 25 mm Base width
H1 12 mm Distance between bottoms of piloting grooves
B1 28.6 mm Width of inner ring
S 6.5 mm Distance from Opposite side face of locking device to raceway centre
L1 38 mm Foot width
H2 57 mm Overall height

Mounting information

G M 8 Bolt size

Basic Load Ratings

Cr 9.6 kN Basic dynamic load rating
C0r 4.6 kN Basic static load rating

Mass

mass 0.4 kg Mass approx.
CAD
More Information
NSK Product Type Bearing Unit
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.