The store will not work correctly when cookies are disabled.
Pillow Block Unit, Pressed Steel Housing
Pillow Block Unit, Pressed Steel Housing
|
Designations
Included products
Bearing
|
AEL202
|
|
Bearing |
Housing
|
PP203 |
|
Housing |
Nominal Dimensions
d
|
15 |
mm |
Bore diameter |
L
|
86 |
mm |
Overall length |
H
|
22.2 |
mm |
Height of spherical seat centre |
J
|
68 |
mm |
Distance between attachment bolts |
N
|
9.5 |
mm |
Diameter of attachment bolt hole |
A
|
25 |
mm |
Base width |
H1
|
3.2 |
mm |
Distance between bottoms of piloting grooves |
B1
|
28.6 |
mm |
Width of inner ring |
S
|
6.5 |
mm |
Distance from Opposite side face of locking device to raceway centre |
H2
|
43.8 |
mm |
Overall height |
Mounting information
Permissible housing load
CR
|
2 |
kN |
Radial |
CA
|
0.8 |
kN |
Axial |
Basic Load Ratings
Cr
|
9.6 |
kN |
Basic dynamic load rating |
C0r
|
4.6 |
kN |
Basic static load rating |
Mass
|
More Information
NSK Product Type |
Bearing Unit |
Copyright © 2013-present Magento, Inc. All rights reserved.