The store will not work correctly when cookies are disabled.
Pillow Block Unit, Ductile Cast Housing
Pillow Block Unit, Ductile Cast Housing
|
Designations
Included products
Bearing
|
UC201D1
|
|
Bearing |
Housing
|
PE203D1 |
|
Housing |
Nominal Dimensions
d
|
12 |
mm |
Bore diameter |
N1
|
14 |
mm |
Length of attachment bolt hole |
L
|
120 |
mm |
Overall length |
H
|
30.2 |
mm |
Height of spherical seat centre |
J
|
95 |
mm |
Distance between attachment bolts |
N
|
12 |
mm |
Diameter of attachment bolt hole |
A
|
30 |
mm |
Base width |
H1
|
9 |
mm |
Distance between bottoms of piloting grooves |
B
|
31 |
mm |
Width of inner ring |
S
|
12.7 |
mm |
Distance from Opposite side face of locking device to raceway centre |
L1
|
42 |
mm |
Foot width |
H2
|
61 |
mm |
Overall height |
Mounting information
Basic Load Ratings
Cr
|
12.8 |
kN |
Basic dynamic load rating |
C0r
|
6.65 |
kN |
Basic static load rating |
Mass
|
More Information
NSK Product Type |
Bearing Unit |
Copyright © 2013-present Magento, Inc. All rights reserved.