F605

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flamge

F605

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series With Flamge

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
F605MC3
F605MC3P5
F605MC3P6
F605MC5
F605MC5P5
F605MC5P6
Display units

Designations

F605

Boundary Dimensions

d 5 mm Bore diameter
D 14 mm Outside diameter
B 5 mm Width
D1,2 16 mm Flange diameter
C1,2 1 mm Flange width
r (min.) 0.2 mm Chamfer dimension

Basic Load Ratings

Cr 1460 N Basic dynamic load rating
C0r 505 N Basic static load rating

Speeds

Grease 40000 min-1 Grease lubrication
Oil (Oil-bath) 50000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 6.6 mm Diameter of shaft abutment
ra (max.) 0.2 mm Radius of shaft or housing fillet

Additional information

z 7 Number of Balls
Dw 2.381 mm Ball Diameter

Mass

Mass approx. 0.0039 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
F605 1460 505 40000 50000 7 2.381 0.09374 0.0039

Not to scale.
(*) The chamfer dimensions are minimum values.
F684, F684ZZ : Chamfer dimensions are not based on ISO 15.

More Information
NSK Product Type2 ESM_MD_WF
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.