682ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series

682ZZ

Extra Small Ball Bearings and Miniature Ball Bearings Metric Series

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
682ZZMC3
682ZZMC3P5
682ZZMC3P6
682ZZMC5
682ZZMC5P5
682ZZMC5P6
Display units

Designations

682ZZ

Boundary Dimensions

d 2 mm Bore diameter
D 5 mm Outside diameter
B 2.3 mm Width
r1 (min.) 0.08 mm Chamfer dimension

Basic Load Ratings

Cr 186 N Basic dynamic load rating
C0r 50 N Basic static load rating

Speeds

Grease 85000 min-1 Grease lubrication

Abutment and Fillet Dimensions

db (max.) 2.7 mm Diameter of shaft abutment
Db (max.) 4.2 mm Diameter of housing abutment
rb (max.) 0.08 mm Radius of shaft or housing fillet

Additional information

z 6 Number of Balls
Dw 0.8 mm Ball Diameter

Mass

Mass approx. 0.00017 kg Mass approx.
CAD
Designations Basic Load Ratings Radial Internal Clearance Tolerance Class Limiting Speeds Number of Balls Ball Diameter Mass
Cr
(N)
C0r
(N)
min
max
Grease
(min-1)
Oil (Oil-bath)
(min-1)
(mm) (inch) (kg)
682ZZ 186 50 85000 6 0.8 0.031496 0.00017

Not to scale.
(*) The chamfer dimensions are minimum values.
684A, 684AZZ1, 629, 629ZZ, 629XX, 629DD : Chamfer dimensions are not based on ISO 15.

More Information
NSK Product Type2 ESM_MD
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.