EN12

Magneto Bearings

EN12

Magneto Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
EN12
Display units

Parts Number

EN12

Boundary Dimensions

d 12 mm Bore diameter
D 32 mm Outside diameter
B,C,T 7 mm Width
r (min.) 0.3 mm Chamfer dimension
r1 (min.) 0.15 mm Chamfer dimension

Basic Load Ratings

Cr 4850 N Basic dynamic load rating
C0r 845 N Basic static load rating

Speeds

Grease 22000 min-1 Grease lubrication
Oil (Oil-bath) 26000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 14 mm Diameter of shaft abutment
Da (max.) 30 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.028 kg Mass approx.
CAD
More Information
NSK Product Type2 DGBB_DGBB_MB
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.