BL210

Maximum-Type Ball Bearings

BL210

Maximum-Type Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
BL210
Display units

Parts Number

BL210

Boundary Dimensions

d 50 mm Bore diameter
D 90 mm Outside diameter
B 20 mm Width
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 43000 N Basic dynamic load rating
C0r 35000 N Basic static load rating

Speeds

Grease 6700 min-1 Grease lubrication
Oil (Oil-bath) 8500 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 56.5 mm Diameter of shaft abutment
Da (max.) 83.5 mm Diameter of housing abutment
db (max.) 60 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.504 kg Mass approx.
CAD
More Information
NSK Product Type2 DGBB_MT
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.