51100

Single-Direction Thrust Ball Bearings

51100

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
51100
Display units

Designations

51100

Boundary Dimensions

d 10 mm Bore diameter
D 24 mm Outside diameter
T,T3 9 mm Height
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Ca 10100 N Basic dynamic load rating
C0a 14000 N Basic static load rating

Speeds

Grease 6700 min-1 Grease lubrication
Oil (Oil-bath) 10000 min-1 Oil-bath lubrication

Dimensions

d1 24 mm Outside diameter shaft washer
D1 11 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 18 mm Diameter of shaft abutment
Da (max.) 16 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.019 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.