51101

Single-Direction Thrust Ball Bearings

51101

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
51101
Display units

Designations

51101

Boundary Dimensions

d 12 mm Bore diameter
D 26 mm Outside diameter
T,T3 9 mm Height
r (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Ca 10400 N Basic dynamic load rating
C0a 15400 N Basic static load rating

Speeds

Grease 6700 min-1 Grease lubrication
Oil (Oil-bath) 10000 min-1 Oil-bath lubrication

Dimensions

d1 26 mm Outside diameter shaft washer
D1 13 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 20 mm Diameter of shaft abutment
Da (max.) 18 mm Diameter of housing abutment
ra (max.) 0.3 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.021 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.