51203

Single-Direction Thrust Ball Bearings

51203

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
51203
Display units

Parts Number

51203

Boundary Dimensions

d 17 mm Bore diameter
D 35 mm Outside diameter
T,T3 12 mm Height
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 17300 N Basic dynamic load rating
C0a 27300 N Basic static load rating

Speeds

Grease 4800 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

d1 35 mm Outside diameter shaft washer
D1 19 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 28 mm Diameter of shaft abutment
Da (max.) 24 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.05 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.