53202U

Single-Direction Thrust Ball Bearings

53202U

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
53202U
Display units

Designations

53202U

Boundary Dimensions

d 15 mm Bore diameter
D 32 mm Outside diameter
T,T3 13.3 mm Height
T4 15 mm Height bearing include seat washer
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 16700 N Basic dynamic load rating
C0a 24800 N Basic static load rating

Speeds

Grease 5000 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

A 12 mm Centre height housing washer sphere
R 28 mm Radius sphered housing washer
b 4 mm Height sphered housing washer
D2 24 mm Inner diameter sphered seat washer
d1 32 mm Outside diameter shaft washer
D3 35 mm Outside diameter sphered housing washer
D1 17 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 25 mm Diameter of shaft abutment
Da (max.) 22 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.059 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.