53203U

Single-Direction Thrust Ball Bearings

53203U

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
53203U
Display units

Designations

53203U

Boundary Dimensions

d 17 mm Bore diameter
D 35 mm Outside diameter
T,T3 13.2 mm Height
T4 15 mm Height bearing include seat washer
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 17300 N Basic dynamic load rating
C0a 27300 N Basic static load rating

Speeds

Grease 4800 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

A 16 mm Centre height housing washer sphere
R 32 mm Radius sphered housing washer
b 4 mm Height sphered housing washer
D2 26 mm Inner diameter sphered seat washer
d1 35 mm Outside diameter shaft washer
D3 38 mm Outside diameter sphered housing washer
D1 19 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 28 mm Diameter of shaft abutment
Da (max.) 24 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.069 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.