53204U

Single-Direction Thrust Ball Bearings

53204U

Single-Direction Thrust Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number
53204U
Display units

Designations

53204U

Boundary Dimensions

d 20 mm Bore diameter
D 40 mm Outside diameter
T,T3 14.7 mm Height
T4 17 mm Height bearing include seat washer
r (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Ca 22500 N Basic dynamic load rating
C0a 37500 N Basic static load rating

Speeds

Grease 4300 min-1 Grease lubrication
Oil (Oil-bath) 6300 min-1 Oil-bath lubrication

Dimensions

A 18 mm Centre height housing washer sphere
R 36 mm Radius sphered housing washer
b 5 mm Height sphered housing washer
D2 30 mm Inner diameter sphered seat washer
d1 40 mm Outside diameter shaft washer
D3 42 mm Outside diameter sphered housing washer
D1 22 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 32 mm Diameter of shaft abutment
Da (max.) 28 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.096 kg Mass approx.
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.