NN3068

Double-Row Cylindrical Roller Bearings

NN3068

Double-Row Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
NN3068
Display units

Parts Number

NN3068

Boundary Dimensions

d 340 mm Bore diameter
D 520 mm Outside diameter
B 133 mm Width
EW 473 mm Raceway diameter of outer ring
r (min.) 5 mm Chamfer dimension

Basic Load Ratings

Cr 2050000 N Basic dynamic load rating
C0r 3300000 N Basic static load rating

Speeds

Grease 1000 min-1 Grease lubrication
Oil (Oil-bath) 1200 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 360 mm Diameter of shaft abutment
d1a (min.) 365 mm Diameter of spacer sleeve abutment
Da (min.) 477 mm Diameter of housing abutment
Da (max.) 500 mm Diameter of housing abutment
rb (max.) 4 mm Radius of shaft or housing fillet

Mass

Mass approx. 102 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_DR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.