N206W

Single-Row Cylindrical Roller Bearings

N206W

Single-Row Cylindrical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
N206W
Display units

Parts Number

N206W

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 16 mm Width
EW 53.5 mm Raceway diameter of outer ring
r (min.) 1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 30500 N Basic dynamic load rating
C0r 23300 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 13000 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 8500 min-1 Grease lubrication
Oil (Oil-bath) 10000 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 35 mm Diameter of shaft abutment
Db (min.) 56 mm Diameter of housing abutment
Db (max.) 58 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet
rb (max.) 0.6 mm Radius of shaft or housing fillet

Mass

Mass approx. 0.208 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.