NJ1022

Single-Row Cylindrical Roller Bearings

NJ1022

Single-Row Cylindrical Roller Bearings

Parts Number
NJ1022
Display units

Parts Number

NJ1022

Boundary Dimensions

d 110 mm Bore diameter
D 170 mm Outside diameter
B 28 mm Width
FW 125 mm Raceway diameter of inner ring
r (min.) 2 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 161000 N Basic dynamic load rating
C0r 174000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 4500 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 3800 min-1 Grease lubrication
Oil (Oil-bath) 4500 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 119 mm Diameter of shaft abutment
db (min.) 116.5 mm Diameter of shaft / spacer sleeve abutment
db (max.) 123 mm Diameter of shaft / spacer sleeve abutment
dc (min.) 128 mm Diameter of shaft abutment
Da (max.) 161 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet
rb (max.) 1 mm Radius of shaft or housing fillet

Mass

Mass approx. 2.33 kg Mass approx.
CAD
More Information
NSK Product Type2 CRB_SR
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.