232/750CAMKE4

Spherical Roller Bearings

232/750CAMKE4

Spherical Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
232/750CAMKE4
Display units

Parts Number

232/750CAMKE4

Boundary Dimensions

d 750 mm Bore diameter
D 1360 mm Outside diameter
B 475 mm Width
r (min.) 15 mm Chamfer dimension

Basic Load Ratings

Cr 17700000 N Basic dynamic load rating
C0r 35500000 N Basic static load rating

Speeds

Thermal Speed Rating (Oil-bath) 150 min-1 Oil-bath lubrication subject to conditions outlined in ISO 15312
Grease 140 min-1 Grease lubrication
Oil (Oil-bath) 190 min-1 Oil-bath lubrication

Abutment and Fillet Dimensions

da (min.) 814 mm Diameter of shaft abutment
Da (min.) 1148 mm Diameter of housing abutment
Da (max.) 1296 mm Diameter of housing abutment
ra (max.) 12 mm Radius of shaft or housing fillet

Calculation factors

e 0.36 Constant
Y2 2.8 Axial load Factors
Y3 1.9 Axial load Factors
Y0 1.8 Axial load Factors

Mass

Mass approx. 2980 kg Mass approx.
CAD
More Information
NSK Product Type2 SRB_CTB
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.