55175/55437

Inch Design Tapered Roller Bearings

55175/55437

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
55175/55437
Display units

Parts Number

55175/55437

Boundary Dimensions

d 44.45 mm Bore diameter
D 111.125 mm Outside diameter
T 30.162 mm Total width
B 26.909 mm Width of inner ring
C 20.638 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 114000 N Basic dynamic load rating
C0r 110000 N Basic static load rating

Speeds

Grease 3200 min-1 Grease lubrication
Oil (Oil-bath) 4300 min-1 Oil-bath lubrication

Dimensions

a 37.3 mm Effective load center

Abutment and Fillet Dimensions

da 67 mm Diameter of shaft abutment
Da 92 mm Diameter of housing abutment
db 60 mm Diameter of shaft abutment
Db 105 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.88 Constant
Y0 0.37 Axial load Factors
Y1 0.68 Axial load Factors

Mass

Mass approx. 0.867 kg Mass approx.(Cone)
Mass approx. 0.514 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.