560S/553X

Inch Design Tapered Roller Bearings

560S/553X

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
560SR/553XR
Display units

Parts Number

560SR/553XR

Boundary Dimensions

d 68.262 mm Bore diameter
D 122.238 mm Outside diameter
T 38.1 mm Total width
B 36.678 mm Width of inner ring
C 30.162 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 198000 N Basic dynamic load rating
C0r 221000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 4000 min-1 Oil-bath lubrication

Dimensions

a 28.8 mm Effective load center

Abutment and Fillet Dimensions

da 83 mm Diameter of shaft abutment
Da 108 mm Diameter of housing abutment
db 76 mm Diameter of shaft abutment
Db 115 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.35 Constant
Y0 0.95 Axial load Factors
Y1 1.7 Axial load Factors

Mass

Mass approx. 1.09 kg Mass approx.(Cone)
Mass approx. 0.692 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.