M88046/M88010

Inch Design Tapered Roller Bearings

M88046/M88010

Inch Design Tapered Roller Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
M88046/M88010
Display units

Parts Number

M88046/M88010

Boundary Dimensions

d 31.75 mm Bore diameter
D 68.262 mm Outside diameter
T 22.225 mm Total width
B 22.225 mm Width of inner ring
C 17.462 mm Width of outer ring
Cup r (min.) 1.5 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 1.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 68000 N Basic dynamic load rating
C0r 70500 N Basic static load rating

Speeds

Grease 5300 min-1 Grease lubrication
Oil (Oil-bath) 7500 min-1 Oil-bath lubrication

Dimensions

a 19.1 mm Effective load center

Abutment and Fillet Dimensions

da 43 mm Diameter of shaft abutment
Da 58 mm Diameter of housing abutment
db 40.5 mm Diameter of shaft abutment
Db 65 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 1.5 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.55 Constant
Y0 0.6 Axial load Factors
Y1 1.1 Axial load Factors

Mass

Mass approx. 0.25 kg Mass approx.(Cone)
Mass approx. 0.146 kg Mass approx.(Cup)
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.