10BSR19H

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings

10BSR19H

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings

Images shown are representations. Designs and specifications may differ from actual products.
Parts Number
10BSR19HTASUHP3

Parts Number

10BSR19HTASUHP3

Boundary Dimensions

BSR: 15° Bearing Type
d 10 mm Bore diameter
D 22 mm Outside diameter
B 6 mm Width
r(min.) 0.3 mm Chamfer Dimension
r1(min.) 0.15 mm Chamfer Dimension

Basic Load Ratings

Cr 2.24 kN Basic Dynamic Load Rating
C0r 0.685 kN Basic Static Load Rating

Speeds

Grease 119000 min-1 Limiting Speed
Oil (Oil-air) 175000 min-1 Limiting Speed

Dimensions

15° Contact Angle
a 5.10 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 12.5 mm Diameter of Shaft Abutment
Da(max.) 19.5 mm Diameter of Housing Abutment
Db(max.) 20.8 mm Diameter of Housing Abutment
ra(max.) 0.3 mm Radius of Shaft or Housing Fillet
rb(max.) 0.15 mm Radius of Shaft or Housing Fillet

Performance

Pa 0.560 kN Permissible Axial Load

Calculation factors

f0 7.40 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 4.5N 9.0N/μm 6μm
L 13N 13N/μm 3μm
M 20N 16N/μm 1μm

Additional information

0.05 g/brg Recommended Grease Quantities

Mass

0.010 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_RS_BSR
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.