7000C

Standard Series High Precision Angular Contact Ball Bearings

7000C

Standard Series High Precision Angular Contact Ball Bearings

Parts Number
7000CTRSUELP4

Parts Number

7000CTRSUELP4

Boundary Dimensions

d 10 mm Bore diameter
D 26 mm Outside diameter
B 8 mm Width
r(min.) 0.3 mm Chamfer Dimension
r1(min.) 0.15 mm Chamfer Dimension

Basic Load Ratings

Cr 5.60 kN Basic Dynamic Load Rating
C0r 2.49 kN Basic Static Load Rating

Speeds

Grease 63900 min-1 Limiting Speed
Oil (Oil-air) 97300 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 6.4 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 12.5 mm Diameter of Shaft Abutment
Da(max.) 23.5 mm Diameter of Housing Abutment
Db(max.) 24.8 mm Diameter of Housing Abutment
ra(max.) 0.3 mm Radius of Shaft or Housing Fillet
rb(max.) 0.15 mm Radius of Shaft or Housing Fillet

Performance

Pa 2.16 kN Permissible Axial Load

Calculation factors

f0 12.6 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 13N 13N/μm 3μm
L 25N 17N/μm 0μm
M 49N 23N/μm -5μm
H 96N 31N/μm -12μm

Additional information

0.12 g/brg Recommended Grease Quantities

Mass

0.019 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.