BSF2575-DT

Double-Row Bearings (BSBD Series)

BSF2575-DT

Double-Row Bearings (BSBD Series)

Grouped product items
Parts Number
BSF2575DDUHP2BDT

Designations

BSF2575-DT

Boundary Dimensions

d 25 mm Bore diameter
D 75 mm Outside diameter
2B 56 mm Assembled Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 55.0 kN Basic Dynamic Load Rating
C0a 96.0 kN Basic Static Load Rating

Speeds

Grease 5100 min-1 Limiting Speed

Dimensions

60° Contact Angle
d1 37.6 mm Shoulder Diameter
D1 48 mm Shoulder/Recess Diameter

Performance

68.0 kN Limiting Static Axial Load

Additional information

T 8100 N Recommended Clamping Force
0.32 N・m Starting Torque
A 1370 N/μm Axial Rigidity
b 3 mm Extraction groove position
l 47 mm Extraction groove position
d2 6.8 mm Through Hole for Attachment Bolts
J 58 mm Pitch Diameter of Holes for Bolts
t 8 x 45° mm Number of bolts × Pitch

Mounting Bolts

Bolt Type
M6 Mounting Bolts Diameter
7 Number of Mounting Bolts

Mass

1.46 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_DT_BSF
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.