BSF2575

Double-Row Bearings (BSBD Series)

BSF2575

Double-Row Bearings (BSBD Series)

Parts Number
BSF2575DDUHP2B

Parts Number

BSF2575DDUHP2B

Boundary Dimensions

d 25 mm Bore diameter
D 75 mm Outside diameter
B 28 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 34.0 kN Basic Dynamic Load Rating
C0a 48.0 kN Basic Static Load Rating

Speeds

Grease 5100 min-1 Limiting Speed

Dimensions

60° Contact Angle
d1 37.6 mm Shoulder Diameter
D1 48 mm Shoulder/Recess Diameter

Performance

34.0 kN Limiting Static Axial Load

Additional information

T 8100 N Recommended Clamping Force
0.16 N・m Starting Torque
A 750 N/μm Axial Rigidity
H 2245 N Preload
b 3 mm Extraction groove position
l 19 mm Extraction groove position
d2 6.8 mm Through Hole for Attachment Bolts
J 58 mm Pitch Diameter of Holes for Bolts
t 4 x 90° mm Number of bolts × Pitch

Mounting Bolts

Bolt Type
M6 Mounting Bolts Diameter
4 Number of Mounting Bolts

Mass

0.73 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_SR_BSF
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.