BSN1747

Double-Row Bearings (BSBD Series)

BSN1747

Double-Row Bearings (BSBD Series)

Parts Number
BSN1747DDUHP2B

Parts Number

BSN1747DDUHP2B

Boundary Dimensions

d 17 mm Bore diameter
D 47 mm Outside diameter
B 25 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 24.4 kN Basic Dynamic Load Rating
C0a 29.7 kN Basic Static Load Rating

Speeds

Grease 6700 min-1 Limiting Speed

Dimensions

60° Contact Angle

Abutment and Fillet Dimensions

da(min.) 21 mm Diameter of Shaft Abutment
Db(max.) 37 mm Diameter of Housing Abutment

Performance

21.2 kN Limiting Static Axial Load

Additional information

T 4400 N Recommended Clamping Force
0.050 N・m Starting Torque
A 450 N/μm Axial Rigidity
H 880 N Preload

Mass

0.23 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_SR_BSN
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.