BSN2052

Double-Row Bearings (BSBD Series)

BSN2052

Double-Row Bearings (BSBD Series)

Grouped product items
Parts Number
BSN2052DDUHP2B

Designations

BSN2052

Boundary Dimensions

d 20 mm Bore diameter
D 52 mm Outside diameter
B 28 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 31.5 kN Basic Dynamic Load Rating
C0a 41.0 kN Basic Static Load Rating

Speeds

Grease 5800 min-1 Limiting Speed

Dimensions

60° Contact Angle

Abutment and Fillet Dimensions

da(min.) 24 mm Diameter of Shaft Abutment
Db(max.) 43 mm Diameter of Housing Abutment

Performance

29.3 kN Limiting Static Axial Load

Additional information

T 7600 N Recommended Clamping Force
0.13 N・m Starting Torque
A 650 N/μm Axial Rigidity
H 1885 N Preload

Mass

0.31 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_SR_BSN
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.