BSN2052-DT

Double-Row Bearings (BSBD Series)

BSN2052-DT

Double-Row Bearings (BSBD Series)

Parts Number
BSN2052DDUHP2BDT

Parts Number

BSN2052DDUHP2BDT

Boundary Dimensions

d 20 mm Bore diameter
D 52 mm Outside diameter
2B 56 mm Assembled Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Ca 51.5 kN Basic Dynamic Load Rating
C0a 82.0 kN Basic Static Load Rating

Speeds

Grease 5800 min-1 Limiting Speed

Dimensions

60° Contact Angle

Abutment and Fillet Dimensions

da(min.) 24 mm Diameter of Shaft Abutment
Db(max.) 43 mm Diameter of Housing Abutment

Performance

58.5 kN Limiting Static Axial Load

Additional information

T 7600 N Recommended Clamping Force
0.26 N・m Starting Torque
A 1180 N/μm Axial Rigidity

Mass

0.62 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_BSBD_DT_BSN
NSK Product Type Super Precision Bearing
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.